??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24630.0740 Palm Grip
HELP_VARIABLE
Company
Halder
Description
EH 24630. - Palm Grips DIN 6335, light-metal / with female thread, drilled out, form D
Bill of material
24630.0740 Palm Grip
BESTNR
Ref. No.
24630.0740
AUS
Version
with thread, drilled out, form D, polished
D1
40 mm
D2
14 mm
D5
Thread
M8
D6
8.4 mm
H2
25 mm
T4
12 mm
G
Weight
22 g
Embedded user actions